TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables

IAM-20689

Automotive 6-axis MotionTracking® MEMS Device for ADAS and Autonomous Driving Applications

The IAM-20689 is a 6-axis MotionTracking device that combines a 3-axis gyroscope and a 3-axis accelerometer in a small plastic package with wettable flanks option. By leveraging its patented and volume-proven CMOS-MEMS fabrication platform, TDK InvenSense has driven the package size down to a footprint and thickness of 4.5 × 4.5 × 1.1 mm³ (24-pin DQFN), to offer fully integrated, high performance component in a compact form factor.

IAM-20689 includes on-chip 16-bit ADCs, programmable digital filters, and embedded seft-test. The device features VDD operating range of 3.0V to 5.5V, separate digital IO supply VDDIO from 3.0V to 5.5V, and current consumption below 10 mA in all operating conditions. The IAM-20689 has been developed according to ISO-26262:2018 as a Safety Element out of Context (SEooC) to address systems with automotive safety integrity level up to ASIL-D. Fault detection over lifetime is achieved by a set of 30 embedded safety mechanisms (SMs) executed either at startup, upon command, or in a continuous manner. Safety Manual is available upon request.

IAM-20689


Featured Markets

  • Traction control systems (TCS)
  • Electronic stability control (ESC)
  • Roll stability control (RSC)
  • Pitch stability control (PSC)
  • Rollover airbag systems (ROS)
  • Adaptive cruise control (ACC)
  • Adaptive front-lighting systems (AFS)
  • ADAS
  • Other safety chassis stability

Note: The IAM-20689 addresses a wide range of Automotive applications, including but not limited to the above

Features & Benefits

  • Six independent mechanical structures
  • Gyroscope with programmable full scale range from ±41 dps to ±1966 dps
  • Accelerometer with programmable full-scale range from ±2g, to ±65g
  • Minimal cross-axis sensitivity between the accelerometer and gyroscope axes
  • 10,000g shock tolerant structure
  • Two temperature sensors
  • 10 MHz, 32-bits Serial Peripheral Interface (SPI) with CRC-based error-detecting code algorithm
  • ISO26262:2018 up to ASIL D
  • Automotive-qualified
  • Reliability testing performed according to Automotive Electronics Council AEC-Q100 grade 1 (-40°C to 125°C) qualification requirements
  • Final test over temperature at: -40°C, 25°C, 125°C

IAM-20689 Product Details

ProductPackage Size
(mm)
Gyro Full Scale Range
(dps)
Gyro Sensitivity
(LSB/°/sec)
Gyro Rate Noise
(mdps/rtHz)
Accel Full Scale Range
(g)
Accel Sensitivity
(LSB/g)
Digital Output
 
Logic Supply Voltage
(V)
Operating Voltage
(V)

IAM-20689
4.5 × 4.5 × 1.1up to ±19660.005 (typ)up to ±16SPI with CRC

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
PB-000130 – IAM-20680HP Product Brief1.02024-09-24Product Brief

    Contact Us Directly

    If you would like more information about our Automotive Grade Products, please fill out the information below and we will get back to you as soon as we can.


      Contact Us Directly

      If you would like more information about our Automotive Grade Products, please fill out the information below and we will get back to you as soon as we can.